Cart
Loading...
Loading... 50120-715
QuadraRack 4-Post Frame; 8'H (2.4 m) x 19"W x 29"D (740 mm); Black
MSRP $1,625.08
| Height | 8' (2.4 m) 51U |
| Color | Black |
| Width | 19" (483 mm) |
| Depth | 29" (740 mm) |
| Certifications | UL-USCA, UL-2416 |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 22" (56 cm) |
| Ship Length/Depth | 249" (6325 mm) |
| Ship Height | 8" (20 cm) |
| Shipping Weight | 82 LB (37.2 kg) |