Cart
Loading...
Loading... 46763-501
Universal Rack; 35"EIA Two Post Rack; Two Top Angles; Flush Bolted; 6'H (1.8 m); 38U; Clear
MSRP $1,242.99
| Type | Two Top Angles, Flush Bolted |
| Height | 72" (1829 mm) 38U |
| Color | Clear |
| Width | 35" (889 mm) |
| Depth | 3" (76 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 7" (18 cm) |
| Ship Length/Depth | 216" (5486 mm) |
| Ship Height | 5" (13 cm) |
| Shipping Weight | 49 LB (22.23 kg) |