Cart
Loading...
Loading... 46053-700
Universal Rack; 19" EIA Two Post Rack; Two Top Bars; 5.6'H (1.7 m); 34U; Black
MSRP $679.12
| Type | Two Top Bars |
| Width | 19" (483 mm) |
| Color | Black |
| Height | 66" (1676 mm) 34U |
| Depth | 3" (76 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 9" (23 cm) |
| Ship Length/Depth | 183" (4648 mm) |
| Ship Height | 8" (20 cm) |
| Shipping Weight | 36 LB (16.33 kg) |