Cart
Loading...
Loading... 46053-E01
Universal Rack; 19" EIA Two Post Rack; Two Top Bars; 6'H (1.8 m); 38U; Glacier White
MSRP $769.54
| Type | Two Top Bars |
| Width | 19" (483 mm) |
| Color | Glacier White |
| Height | 72" (1829 mm) 38U |
| Depth | 3" (76 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 7" (18 cm) |
| Ship Length/Depth | 190" (4826 mm) |
| Ship Height | 5" (13 cm) |
| Shipping Weight | 35 LB (15.88 kg) |