Cart
Loading...
Loading... 46053-E03
Universal Rack; 19" EIA Two Post Rack; Two Top Bars; 7'H (2.1 m); 45U; Glacier White
MSRP $818.47
| Type | Two Top Bars |
| Width | 19" (483 mm) |
| Color | Glacier White |
| Height | 84" (2134 mm) 45U |
| Depth | 3" (76 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 7" (18 cm) |
| Ship Length/Depth | 221" (5613 mm) |
| Ship Height | 5" (13 cm) |
| Shipping Weight | 37 LB (16.78 kg) |