Cart
Loading...
Loading... 46083-100
Universal Rack; 23" EIA Two Post Rack; Two Top Bars; 5.6'H (1.7 m); 34U; Gray
MSRP $801.41
| Type | Two Top Bars |
| Width | 23" (584 mm) |
| Color | Gray |
| Height | 66" (1676 mm) 34U |
| Depth | 3" (76 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 20" (508 mm) |
| Ship Height | 84" (213 cm) |
| Shipping Weight | 39 LB (17.69 kg) |