Cart
Loading...
Loading... 46083-702
Universal Rack; 23" EIA Two Post Rack; Two Top Bars; 6.6'H (2 m); 41U; Black
MSRP $811.90
| Type | Two Top Bars |
| Width | 23" (584 mm) |
| Color | Black |
| Height | 78" (1981 mm) 41U |
| Depth | 3" (76 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 7" (18 cm) |
| Ship Length/Depth | 216" (5486 mm) |
| Ship Height | 5" (13 cm) |
| Shipping Weight | 41 LB (18.6 kg) |