Cart
Loading...
Loading... 46083-731
Universal Rack; 23" EIA Two Post Rack; Two Top Bars; 3'H (0.9 m); 17U; Black
MSRP $652.66
| Type | Two Top Bars |
| Width | 23" (584 mm) |
| Color | Black |
| Height | 36" (914 mm) 17U |
| Depth | 3" (76 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 9" (23 cm) |
| Ship Length/Depth | 130" (3302 mm) |
| Ship Height | 8" (20 cm) |
| Shipping Weight | 30 LB (13.61 kg) |