Cart
Loading...
Loading... 46353-103
Universal Rack; 19"EIA Two Post Rack; Two Top Angles; 7'H (2.1 m); 45U; Gray
MSRP $563.07
| Type | Two Top Angles |
| Width | 19" (483 mm) |
| Color | Gray |
| Height | 84" (2134 mm) 45U |
| Depth | 3" (76 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 7" (18 cm) |
| Ship Length/Depth | 218" (5537 mm) |
| Ship Height | 5" (13 cm) |
| Shipping Weight | 38 LB (17.24 kg) |