Cart
Loading...
Loading... 46353-521
Universal Rack; 19"EIA Two Post Rack; Two Heavy Duty Top Angles; 7'H (2.1 m); 45U; Clear
MSRP $637.55
| Type | Two Heavy Duty Top Angles |
| Width | 19" (483 mm) |
| Color | Clear |
| Height | 84" (2134 mm) 45U |
| Depth | 3" (76 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 9" (23 cm) |
| Ship Length/Depth | 226" (5740 mm) |
| Ship Height | 8" (20 cm) |
| Shipping Weight | 37 LB (16.78 kg) |