Cart
Loading...
Loading... 46353-531
Universal Rack; 19"EIA Two Post Rack; Two Top Angles; 3'H (0.9 m); 17U; Clear
MSRP $580.70
| Type | Two Top Angles |
| Width | 19" (483 mm) |
| Color | Clear |
| Height | 36" (914 mm) 17U |
| Depth | 3" (76 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 7" (18 cm) |
| Ship Length/Depth | 112" (2845 mm) |
| Ship Height | 5" (13 cm) |
| Shipping Weight | 28 LB (12.7 kg) |