Cart
Loading...
Loading... 46353-705
Universal Rack; 19"EIA Two Post Rack; Two Top Angles; 7.6'H (2.3 m); 48U; Black
MSRP $766.31
| Type | Two Top Angles |
| Width | 19" (483 mm) |
| Color | Black |
| Height | 90" (2286 mm) 48U |
| Depth | 3" (76 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 7" (18 cm) |
| Ship Length/Depth | 236" (5994 mm) |
| Ship Height | 5" (13 cm) |
| Shipping Weight | 40 LB (18.14 kg) |