Cart
Loading...
Loading... 46363-E05
Universal Rack; 35"EIA Two Post Rack; Two Top Angles; 7.6'H (2.3 m); 48U; Glacier White
MSRP $1,102.03
| Type | Two Top Angles |
| Width | 35" (889 mm) |
| Color | Glacier White |
| Height | 90" (2286 mm) 48U |
| Depth | 3" (76 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |