Representative image shown for the Universal Rack
Representative image shown for the Universal Rack
Representative image shown for the Universal Rack
Representative image shown for the Universal Rack
Cart
Loading...
Loading... 46363-E08
Representative image shown for the Universal Rack
Representative image shown for the Universal Rack
Representative image shown for the Universal Rack
Representative image shown for the Universal Rack
Universal Rack; 35"EIA Two Post Rack; Two Top Angles; 9'H (2.7 m); 58U; Glacier White
MSRP $1,182.61
| Type | Two Top Angles |
| Width | 35" (889 mm) |
| Color | Glacier White |
| Height | 108" (2743 mm) 58U |
| Depth | 3" (76 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
Product Description
High-strength, lightweight 6061-T6 aluminum extrusion construction with two top angles and heavy-duty assembly hardware for a stronger rack to handle heavier loading.
Key Features and Benefits
- Supports 19” rack-mount equipment designed for two-post panel mounting like patch panels and network switches or use with shelves to support computer servers.
- Easy positioning of equipment or shelves with marked and numbered rack-mount spaces.
- Quick attachment of equipment with threaded equipment mounting holes and included equipment-mounting screws.
- Delivers unassembled in a single carton — quick and easy bolt-together assembly takes less than 10 minutes.
- Lightweight aluminum construction for easy transport and positioning during installation.
- Integrated grounding with a built-in attachment point for a ground (earthing) connection.
- Attach CPI vertical cable managers to the side of the rack through pre-punched holes.
- Secure the rack to the floor quickly with a concrete, wood or raised floor installation kit through pre-punched holes in base angle.