Cart
Loading...
Loading... 46783-503
Universal Rack; 23"EIA Two Post Rack; Two Top Angles; Flush Bolted; 7'H (2.1 m); 45U; Clear
MSRP $919.87
| Type | Two Top Angles, Flush Bolted |
| Width | 23" (584 mm) |
| Color | Clear |
| Height | 84" (2134 mm) 45U |
| Depth | 3" (76 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 9" (23 cm) |
| Ship Length/Depth | 226" (5740 mm) |
| Ship Height | 8" (20 cm) |
| Shipping Weight | 42 LB (19.05 kg) |