Cart
Loading...
Loading... 48353-515
Universal Rack; 19"EIA Two Post Rack; Two Top Angles; UL Listed; 8'H (2.4 m); 51U; Clear
MSRP $883.47
| Type | UL Listed (with Two Top Angles) |
| Width | 19" (483 mm) |
| Color | Clear |
| Height | 96" (2438 mm) 51U |
| Depth | 3" (76 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 9" (23 cm) |
| Ship Length/Depth | 249" (6325 mm) |
| Ship Height | 8" (20 cm) |
| Shipping Weight | 42 LB (19.05 kg) |