Cart
Loading...
Loading... 48353-517
Universal Rack; 19"EIA Two Post Rack; Two Top Angles; UL Listed; 8.6'H (2.6 m); 55U; Clear
MSRP $917.78
| Type | UL Listed (with Two Top Angles) |
| Width | 19" (483 mm) |
| Color | Clear |
| Height | 102" (2591 mm) 55U |
| Depth | 3" (76 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Shipping Weight | 41 LB (18.6 kg) |