Cart
Loading...
Loading... 48353-519
Universal Rack; 19"EIA Two Post Rack; Two Top Angles; UL Listed; 5'H (1.5 m); 31U; Clear
MSRP $772.70
| Type | UL Listed (with Two Top Angles) |
| Width | 19" (483 mm) |
| Color | Clear |
| Height | 60" (1524 mm) 31U |
| Depth | 3" (76 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |