Cart
Loading...
Loading... 48353-720
Universal Rack; 19"EIA Two Post Rack; Two Top Angles; UL Listed; 4'H (1.2 m); 24U; Black
MSRP $718.54
| Type | UL Listed (with Two Top Angles) |
| Width | 19" (483 mm) |
| Color | Black |
| Height | 48" (1219 mm) 24U |
| Depth | 3" (76 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 7" (18 cm) |
| Ship Length/Depth | 137" (3480 mm) |
| Ship Height | 5" (13 cm) |
| Shipping Weight | 30 LB (13.61 kg) |