Cart
Loading...
Loading... 48383-115
Universal Rack; 23"EIA Two Post Rack; Two Top Angles; UL Listed; 8'H (2.4 m); 51U; Gray
MSRP $1,042.54
| Type | UL Listed (with Two Top Angles) |
| Width | 23" (584 mm) |
| Color | Gray |
| Height | 96" (2438 mm) 51U |
| Depth | 3" (76 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 9" (23 cm) |
| Ship Length/Depth | 251" (6375 mm) |
| Ship Height | 8" (20 cm) |
| Shipping Weight | 42 LB (19.05 kg) |