Cart
Loading...
Loading... 13854-703
Seismic Frame Two-Post Rack; 7'H (2.1 m) x 19"W; 44U; Square-Punched Zinc Rails; Black
MSRP $2,097.49
| Width | 24" (610 mm) |
| Rail Style | Square-Punched Zinc Rails |
| Color | Black |
| Height | 84" (2134 mm) |
| Depth | 15" (381 mm) |
| Certifications | GR-63 Core |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | Yes |
| Ship Width | 25" (635 MM) |
| Ship Length/Depth | 86" (2184 mm) |
| Ship Height | 16" (406.4 MM) |
| Shipping Weight | 178 LB (80.74 KG) |