Cart
Loading...
Loading... 13855-E03
Seismic Two Post Rack; 7'H (2.1 m) x 19"W; #12-24 Tapped Rail; Glacier White
MSRP $2,073.73
| Width | 24" (610 mm) |
| Rail Style | Tapped #12-24 Zinc Rails |
| Color | Glacier White |
| Height | 84" (2134 mm) |
| Depth | 15" (381 mm) |
| Certifications | GR-63 Core |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | Yes |
| Ship Width | 25" (635 MM) |
| Ship Length/Depth | 86" (2184 mm) |
| Ship Height | 16" (406.4 MM) |
| Shipping Weight | 180 LB (81.6 KG) |