Cart
Loading...
Loading... 13884-E03
Seismic Two Post Rack; 7'H (2.1 m) x 23"W; Square Punched & Zinc Finished Rail; Glacier White
MSRP $2,554.56
| Width | 28" (711 mm) |
| Rail Style | Square-Punched Zinc Rails |
| Color | Glacier White |
| Height | 84" (2134 mm) |
| Depth | 15" (381 mm) |
| Certifications | GR-63 Core |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | Yes |
| Ship Width | 29" (736.6 MM) |
| Ship Length/Depth | 86" (2184 mm) |
| Ship Height | 16" (406.4 MM) |
| Shipping Weight | 183 LB (83.1 KG) |