Cart

Loading...
Loading...

Cart

Loading...
Loading...

11962-112

Fixed Wall-Mount Equipment Rack; 40U x 19"EIA Width x 12"D (300 mm); Gray

MSRP $809.46
Width19" (483 mm)
Height73.5" (1867 mm)
ColorGray
Depth12" (305 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width6" (15 cm)
Ship Length/Depth190" (4826 mm)
Ship Height5" (13 cm)
Shipping Weight16 LB (7.26 kg)
Product Description

The Fixed Wall-Mount Equipment Rack supports 200 lb of equipment when securely mounted to wall or backboard using all eight leg mounting holes.

Key Features and Benefits
  • EIA-310-D compliant equipment mounting system, punched with the 12.7 mm) hole pattern
  • Rack-mount spaces are marked and numbered, tapped with #12-24 roll-formed threads
  • Includes (50) #12-24 equipment mounting screws. Black painted racks ship with black screws; other racks ship with zinc screws
  • Supports single-sided and double-sided shelves
  • Supports 200 lb (90.7 kg) of equipment when securely mounted to wall or backboard using all eight leg mounting holes