Cart

Loading...
Loading...

Cart

Loading...
Loading...

15323-718

Heavy Duty Wall-Mount Equipment Rack; 40 RMU; 23"W (584.2 mm) x 18"D (457.2 mm); Black

MSRP $1,040.06
Height76.2" (1935 mm) 40U
Width23" (584 mm)
ColorBlack
Depth18" (457 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width9" (23 cm)
Ship Length/Depth203" (5156 mm)
Ship Height7" (18 cm)
Shipping Weight29 LB (13.15 kg)
Product Description

Use the Heavy Duty Wall-Mount Equipment Rack to hold up to 350 lb (158.8 kg). The 24”D (610 mm) allows larger equipment to be wall-mounted. Quick and easy assembly has been engineered in to save you valuable installation time. Includes assembly hardware and mounting 1/4” x 2” lag bolts. Sold individually.

Key Features and Benefits
  • 12-24 roll-formed threads on 5/8”-5/8”-1/2” (15.9 mm -15.9 mm - 12.7 mm) spacing, both sides
  • Rack-mount spaces are marked and numbered
  • Made of high-strength, lightweight aluminum
  • Includes (50) #12-24 mounting screws. Black painted racks ship with black screws; other racks ship with zinc screws
  • Holds up to 350 lb (158.8 kg) when securely mounted to wall or backboard