Cart
Loading...
Loading... 13604-108
EasySwing Wall-Mount Rack; 19U x 19"W x 6.5"D (165 mm); Gray
MSRP $382.86
| Height | 38.5" (978 mm) 19U |
| Width | 19" (483 mm) |
| Color | Gray |
| Depth | 8" (203 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 26" (66 cm) |
| Ship Length/Depth | 117" (2972 mm) |
| Ship Height | 5" (13 cm) |
| Shipping Weight | 27 LB (12.25 kg) |