Cart
Loading...
Loading... 13608-118
EasySwing Wall-Mount Rack; 26U x 19"W x 18.0"D (457 mm); Gray
MSRP $547.40
| Height | 51.5" (1308 mm) 26U |
| Width | 19" (483 mm) |
| Color | Gray |
| Depth | 18" (457 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 26" (66 cm) |
| Ship Length/Depth | 117" (2972 mm) |
| Ship Height | 5" (13 cm) |
| Shipping Weight | 37 LB (16.78 kg) |