Cart

Loading...
Loading...

Cart

Loading...
Loading...

11524-104

Hinged Panel Mounting Bracket; 8.75"H (222.3 mm); 5U x 4"D (100 mm); Gray

MSRP $224.66
Height8.75" (222.25 mm) 5U
ColorGray
Depth4" (101.6 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width7" (18 cm)
Ship Length/Depth61" (1549 mm)
Ship Height4" (10 cm)
Shipping Weight6 LB (2.72 kg)
Product Description

Hinged Panel Mounting Bracket can be mounted to open left or right and supports up to 30 lb load.

Key Features and Benefits
  • Can be mounted to open left or right
  • Available in 2, 3, 4, 5 or 6 mounting space, 1.75”H (44.45 mm), 4” or 8”D (100 mm or 200 mm) and 19”W
  • Mounting hardware not included; supports up to 30 lb (13.6 kg) load