Cart

Loading...
Loading...

Cart

Loading...
Loading...

11524-708

Hinged Panel Mounting Bracket; 8.75"H (222.3 mm); 5U x 8"D (200 mm); Black

MSRP $219.54
Height8.75" (222.25 mm) 5U
ColorBlack
Depth8" (203.2 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width8" (20 cm)
Ship Length/Depth61" (1549 mm)
Ship Height6" (15 cm)
Shipping Weight7 LB (3.18 kg)
Product Description

Hinged Panel Mounting Bracket can be mounted to open left or right and supports up to 30 lb load.

Key Features and Benefits
  • Can be mounted to open left or right
  • Available in 2, 3, 4, 5 or 6 mounting space, 1.75”H (44.45 mm), 4” or 8”D (100 mm or 200 mm) and 19”W
  • Mounting hardware not included; supports up to 30 lb (13.6 kg) load