Cart

Loading...
Loading...

Cart

Loading...
Loading...

11525-108

Hinged Panel Mounting Bracket; 10.5"H (267.0 mm); 6U x 8"D (200 mm); Gray

MSRP $268.94
Height10.5" (266.7 mm) 6U
ColorGray
Width19" (482.6 mm)
Depth8" (203.2 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width3.5" (9 cm)
Ship Length/Depth19" (483 mm)
Ship Height2.5" (6 cm)
Shipping Weight8 LB (3.63 kg)
Product Description

Hinged Panel Mounting Bracket can be mounted to open left or right and supports up to 30 lb load.

Key Features and Benefits
  • Can be mounted to open left or right
  • Available in 2, 3, 4, 5 or 6 mounting space, 1.75”H (44.45 mm), 4” or 8”D (100 mm or 200 mm) and 19”W
  • Mounting hardware not included; supports up to 30 lb (13.6 kg) load