Cart

Loading...
Loading...

Cart

Loading...
Loading...

11808-118

Standard Swing Gate Wall Rack; 26U; 23"Width; 17"D (430 mm); Gray

MSRP $707.08
Width
Height53.6" (1361 mm)
Depth18.2" (462 mm)
ColorGray
Country Of OriginUS
BABA CompliantYes
Ship Width27" (69 cm)
Ship Length/Depth140" (3556 mm)
Ship Height4" (10 cm)
Shipping Weight38 LB (17.24 kg)
Product Description

The Standard Swing Gate Wall Rack provides easy access to the rear of equipment, making it the ideal choice for supporting patch panels and switches.

Key Features and Benefits
  • Dual hinges open to right or left, stopping in 90° position
  • EIA-310-E compliant
  • Universal 5/8”-5/8”-1/2” (15.9 mm -15.9mm -12.7 mm) alternating hole pattern
  • Rack-mount spaces are marked and numbered
  • Includes (50) #12-24 mounting screws.
  • Black painted racks ship with black screws; other racks ship with zinc screws
  • Supports 100 lb (45.4 kg) of equipment in the open and closed position when securely mounted
  • Load capacity can be increased to 150 lb (68 kg) with optional Heavy Duty Swing Gate Kit
  • Supports single-sided and double-side shelves
  • Ships partially assembled with installation hardware