Cart
Loading...
Loading... 14625-705
Elevate® Adjustable Containment Solution End of Row Panel; 34"-60" (864-1524mm) H x 57.8" (1614mm) W x 3.96" (100.6mm) D; Black
MSRP $1,620.56
| Height Range | 34"-60" (864-1524 mm) |
| Width | 57.8" (1468 mm) |
| Color | Black |
| Height | 60" (1524 mm) |
| Depth | 3.2" (80 mm) |
| Certifications | UL-US, ROHS |
| Country Of Origin | US |
| Material | Aluminum, polycarbonate |
| BABA Compliant | Yes |
| Ship Width | 32" (812.8 mm) |
| Ship Length/Depth | 54" (1372 mm) |
| Ship Height | 6" (152.4 mm) |
| Shipping Weight | 87.75 LB (39.8 kg) |





