Cart
Loading...
Loading... 14500-E11
Elevate® Adjustable Containment Solution Panel; 34"-60" H x 29.5" W x 4.4" D (864-1524 x 750 x 111.3); Accessory; Glacier White
MSRP $928.18
| Cabinet Width | 29.5" (750 mm) |
| Height Range | 34"-60" H (864-1524 mm) |
| Color | Glacier White |
| Height | 60" (1524 mm) |
| Width | 29.5" (749 mm) |
| Depth | 4.4" (111 mm) |
| Certifications | UL-US, ROHS |
| Country Of Origin | US |
| Material | Aluminum, polycarbonate |
| BABA Compliant | Yes |
| Ship Width | 34" (838.2 mm) |
| Ship Length/Depth | 34" (864 mm) |
| Ship Height | 6" (152.4 mm) |
| Shipping Weight | 28.3 LB (10.1 kg) |









