Cart
Loading...
Loading... 39208-701
Aisle Containment Floor Seal Kit; Front Seal for 27.6"W (700 mm) Cabinets; 4"H x 27.6"W x 2.1"L (103 mm x 700 mm x 54 mm); Black
MSRP $144.52
| Height | 4" (103 mm) |
| Width | 27.5" (698 mm) |
| Depth | 1.9" (49 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black |
| Ship Width | 6" (15 cm) |
| Ship Length/Depth | 102" (2591 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 3.5 LB (1.59 kg) |