Cart
Loading...
Loading... 39996-702
Floor Seal Kit For ZetaFrame Cabinet; For 29.5"W (750 mm) Cabinet; For Front and Rear; Black
MSRP $151.56
| Type | Floor Seal Kit, Front and Rear |
| Use With | For 29.5"W (750 mm) Cabinet |
| Color | Black |
| Height | 3.8" (96.52 mm) |
| Width | 29.5" (749 mm) |
| Depth | 2.1" (53 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 4" (10 cm) |
| Ship Length/Depth | 91" (2311 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 4.3 LB (1.95 kg) |
