Cart
Loading...
Loading... 39996-E02
Floor Seal Kit For ZetaFrame Cabinet; For 29.5"W (750 mm) Cabinet; For Front and Rear; Glacier White
MSRP $133.64
| Type | Floor Seal Kit, Front and Rear |
| Use With | For 29.5"W (750 mm) Cabinet |
| Color | Glacier White |
| Height | 3.8" (96.52 mm) |
| Width | 29.5" (749 mm) |
| Depth | 2.1" (53 mm) |
| BABA Compliant | Yes |
