Cart
Loading...
Loading... 39-1026-PMB-1416
Pole Mounting Bracket for 14-16 in. (356-406 mm) Wide Oberon Model 1026 Series Enclosures
MSRP $105.00
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | Yes |
| Color | Clear |
| Shipping Weight | 4 lb (1.81 kg) |
Pole Mounting Bracket for 14-16 in. (356-406 mm) Wide Oberon Model 1026 Series Enclosures
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | Yes |
| Color | Clear |
| Shipping Weight | 4 lb (1.81 kg) |