Cart
Loading...
Loading... 39-1026-PMB-1824
Pole Mounting Bracket for 18-24 in. (457-609 mm) Wide Oberon Model 1026 Series Enclosures
MSRP $155.00
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | Yes |
| Color | Clear |
| Shipping Weight | 5 lb (2.27 kg) |
Pole Mounting Bracket for 18-24 in. (457-609 mm) Wide Oberon Model 1026 Series Enclosures
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | Yes |
| Color | Clear |
| Shipping Weight | 5 lb (2.27 kg) |