Cart
Loading...
Loading... 1006-ARSTC400
Right-Angle Wi-Fi Access Point Wall Mount for Arista C-400 Access Point
MSRP $129.00
| Access Point Vendor | Arista |
| Access Point Model | Arista C-400 |
| Height | 2.5" (64 mm) |
| Width | 10.5" (267 mm) |
| Depth | 10.8" (274 mm) |
| Certifications | ROHS |
| Country Of Origin | US |
| Material | Aluminum |
| BABA Compliant | Yes |
| Color | White |
| Shipping Weight | 3 LB (1.36 kg) |
