Cart
Loading...
Loading... 1006-COAP9120
Right-Angle Wi-Fi Access Point Wall Mount for Cisco 9120 Access Points
MSRP $109.00
| Access Point Vendor | Cisco |
| Access Point Model | 9120i |
| Height | 2.5" (64 mm) |
| Width | 10.8" (274 mm) |
| Depth | 11.1" (282 mm) |
| Certifications | ROHS |
| Country Of Origin | US |
| Material | Aluminum |
| BABA Compliant | Yes |
| Color | White |
| Shipping Weight | 2 lb (0.91 kg) |
