
Representative image shown for the Oberon H-Plane Right-Angle Surface Mounts 1006

Representative image shown for the Oberon H-Plane Right-Angle Surface Mounts 1006

Representative image shown for the Oberon H-Plane Right-Angle Surface Mounts 1006



Cart
Loading...
Loading... 1006-EXAP4020

Representative image shown for the Oberon H-Plane Right-Angle Surface Mounts 1006

Representative image shown for the Oberon H-Plane Right-Angle Surface Mounts 1006

Representative image shown for the Oberon H-Plane Right-Angle Surface Mounts 1006



Right-Angle Wi-Fi Access Point Wall Mount for Extreme AP4020 Access Points
MSRP $129.00
| Access Point Vendor | Extreme |
| Access Point Model | Extreme AP4020 |
| Height | 2.5" (64 mm) |
| Width | 12.5" (318 mm) |
| Depth | 12.5" (318 mm) |
| Certifications | ROHS |
| Country Of Origin | US |
| Material | Aluminum |
| BABA Compliant | Yes |
| Color | White |
| Shipping Weight | 3 LB (1.36 kg) |
Product Description
Many Wi-Fi and Small Cell AP manufacturers recommend that their APs be mounted in a horizontal orientation for optimal wireless coverage. In locations where the APs are to mounted on the wall, Oberon® H-Plane™ Right-Angle Surface Mounts 1006 permit the AP to be mounted in the preferred horizontal orientation. With the 1006 series, the AP is partially recessed into the right-angle bracket, exposing only the antenna face of the AP, providing for the ideal combination of aesthetics and wireless coverage. Available for leading AP makes and models.
Key Features and Benefits
- Conveniently and aesthetically install APs from leading vendors on walls
- Enables APs to be mounted in preferred horizontal orientation
- AP is partially recessed into bracket, providing aesthetic appearance
- Can be mounted directly over telecommunications outlet
- AP installs without lose hardware
Technical Specifications
- Design: Right-angle mounting bracket for securing APs on walls. Designed to mount the AP in the preferred horizontal orientation. Designs available for leading AP makes and models (see Styles table)
- AP is partially recessed into bracket, providing aesthetic appearance
- AP can be secured using manufacturer's locking features
- Construction: 10 Ga. white powder-coated aluminum or 12 Ga. white powder-coated steel
- Size: See Styles Table
- Made in the USA
Product Includes:
- (1) Right-Angle Bracket
- (1) AP mounting plate
- (2) hollow tip wall anchors
- (2) white plastic bolt head covers
- (1) Installation instructions
Access Point Vendor
- Extreme
Access Point Model
- Extreme AP4020