Cart
Loading...
Loading... 1006-JNAP47
Right-Angle Wi-Fi Access Point Wall Mount for HPE Juniper AP47
MSRP $119.00
| Access Point Vendor | Juniper |
| Access Point Model | Juniper AP47 |
| Height | 2.5" (64 mm) |
| Width | 11.8" (292 mm) |
| Depth | 11.5" (300 mm) |
| Certifications | ROHS |
| Country Of Origin | US |
| Material | Aluminum |
| BABA Compliant | Yes |
| Color | White |
| Shipping Weight | 3 lb (1.36 kg) |
