
Cart
1007-3100

Right-Angle Wi-Fi Access Point Wall Mount, Spring-Attached GE HealthCare ApexPro FH Access Point Trim
| Access Point Vendor | GE Healthcare |
| Access Point Model | GE Healthcare ApexPro FHAP |
| Height | 5" (127 mm) |
| Width | 14.3" (363 mm) |
| Depth | 14.2" (361 mm) |
| Certifications | ROHS |
| Country Of Origin | CN |
| Material | Plastic,Aluminum |
| BABA Compliant | Yes |
| Color | White |
| Shipping Weight | 6 lb (2.72 kg) |
Product Description
Many Wi-Fi and Small Cell Access Point (AP) manufacturers recommend access points be mounted in a horizontal orientation for optimal wireless coverage. In locations where the access points are to be mounted on the wall, Oberon® H-Plane™ Right-Angle Surface Mounts 1007 permits the access point to be mounted in the preferred horizontal orientation.
With the Oberon™ H-Plane™ Right-Angle Surface Mounts, the access point is partially recessed into the right-angle mount, exposing only the antenna face of the AP, providing for the ideal combination of aesthetics and wireless coverage. A locking plastic cover on the back secures and conceals cabling and connectivity, providing for a nicely finished installation.
The 1007-LPDOME/-LTDOME models have a plastic dome which conceals and secures the AP.
Key Features and Benefits
- Oberon's most aesthetic right angle wall mount, conveniently mount APs on the wall
- Enables AP to be mounted and secured in preferred horizontal orientation
- Interchangeable trims available for all leading vendors' APs
- Model 1007-LPDOME includes white ABS dome, the Model 1007-LTDOME includes a translucent polycarbonate dome, which permits visibility to the status LEDs. Both domes are virtually transparent to the wireless signal
Technical Specifications
- Design: Right-angle mount for securing APs on walls. Designed to mount the AP in the preferred horizontal orientation
- Performance: De-rate AP operating temperature range by 8°C when mounted in enclosure.
- AP is partially recessed into mount, revealing only AP antenna face
- AP can be secured using manufacturer's locking features
- Construction: White ABS Plastic Right-Angle Wall Mount, 8 ga. White Powder Coated Aluminum Trim (Not included with -LTDOME/-LPDOME). White ABS Plastic UL94-5VA Dome (For -LPDOME Only). Translucent Frosted Polycarbonate UL94-5VA Dome (For -LTDOME Only). 16 Gauge Galvanized Steel T-Bar Bracket (For -LTDOME/-LPDOME Only). White Polypropylene Snap-Caps (For -LTDOME/-LPDOME Only). Black Polypropylene Snap-Caps (For -LTDOME/-LPDOME Only)
- Size: 1007-XX: 14.3 x 5 x 14.2 in. (363.1 x 127 x 361.6 mm). 1007-LPDOME/-LTDOME: 14.3 x 7 x 14.2 in. (363.1 x 177.5 x 361.6 mm)
Product Includes:
- (1) Plastic Right-Angle Wall Mount (All models)
- (1) Metal Trim Specific to Access Point (Not Included with -LTDOME/-LPDOME)
- Access Point Attachment Hardware (Not Included with -LTDOME/-LPDOME)
- (1) White ABS dome (Included with -LPDOME only)
- (1) Translucent polycarbonate dome (Included with -LTDOME only)
- (1) T-Bar Bracket (Included with -LTDOME/-LPDOME only)
- (4) White and Black Snap-Caps and washers (Included with -LTDOME/-LPDOME only)
- (2) Keys for Lock
Access Point Vendor
- GE Healthcare
Access Point Model
- GE Healthcare ApexPro FHAP