Cart

Loading...
Loading...

Oberon® Hi-Bar™ Surface-Mount Enclosures 1013

1 Option
Explore Sizes & Options
Add to Cart Add
1013-00
View Details
$185.00
Product Description

2-axis Articulating wall Hi-Bar mount for most manufacturers’ APs and directive (or patch) antennas on pillars and walls. AP and directional antenna attach to this mount, and the antenna can be pointed in any direction to achieve desired wireless coverage. Wall mount bracket can be placed directly over data outlet. Designed for Cisco and Aruba Networks APS and directive  antenna, and many other vendors’ APs. Ideal for classrooms, auditoriums, and stadiums where directional coverage is required. Cover accessory (shown in images) sold separately (33-1013-COVER).

Key Features and Benefits
  • Swivels on two axes to provide down-tilt and azimuth coverage desired
  • Designed for mounting most vendors enterprise wireless access points with external antennas on the wall or ceiling
  • Designed for high-density WiFi installations
  • Can be mounted over telecommunications outlet
  • Order cover separately (33-1013-COVER)
Technical Specifications
  • Design: 2-Axis articulating mount for securing APs and directional antennas on walls. Designed to allow directional antenna to articulate in both azimuth and elevation. Works with most vendors’ APs and antennas
  • Performance: +/- 45° antenna pointing, up and down, right and left
  • Includes T-bar bracket for attaching most vendors’ APs
  • Includes universal antenna mounting plate
  • Construction: 14 ga. white powder-coated steel
  • Size: 9 x 11 x 6.25 in. (229 x 280 x 159 mm)
  • Made in the USA