



Cart
Loading...
Loading... 1014-IND-V




13.4" (340 mm) Hi-Bar Indoor Plastic Wi-Fi Access Point Enclosure with Ventilated Screw-on Cover
MSRP $160.00
| Cover Style | Vented |
| Height | 10.8" (274 mm) |
| Width | 9" (229 mm) |
| Depth | 4" (102 mm) |
| Certifications | ROHS |
| Country Of Origin | TW |
| Material | Polycarbonate |
| BABA Compliant | No |
| Color | Gray |
| Shipping Weight | 3 lb (1.36 kg) |
Product Description
Hi-Bar™ 1014 is a compact Wi-Fi Access Point enclosure designed specifically to protect indoor APs in challenging indoor environments. This rugged plastic enclosure protects the AP and associated cabling from tampering and disconnect and is virtually transparent to wireless signals. Hi-Bar 1014 features a smooth exterior design and a sealed cover that attaches with tamper-resistant screws and is paintable to match inteiror finish. Available with opaque or clear cover and with solid or vented enclosure.
Key Features and Benefits
- For indoor use, smooth exterior finish, mounts flush to the wall
- Virtually transparent to wireless signals
- Plastic is easily drilled and machined for custom cable ingress and installation
- Enclosure is paintable
- Cover attaches with four tamper resistant stainless steel screws
- Ligature-resistant option (Model 1014-IND) minimizes points of attachment when used in ceiling applications in behavioral health areas
Technical Specifications
- Design: Compact, rugged, impact-resistant plastic Wi-Fi AP enclosure designed for surface mounting AP indoors. Conceal and protect AP and cabling from tampering and disconnect
- Performance: Virtually transparent to wireless signals. Paintable
- Screw on cover with gasket. Cover screws must be torqued to 8 in-lbs. Cover screws are recessed into cover. Comes with standard and tamper resistant screws. De-rate AP operating temperature range by 11°C when mounted in enclosure.
- Internal universal T-bar bracket to attach most vendor’s APs
- Construction: Gray Textured Polycarbonate UL-94V0 Enclosure Base and Cover (Clear cover is UL94-HB); White Powder Coated 18 Ga. (1.2 mm) Steel T-Bar, Stainless Steel Cover Screws
- Exterior Size: 11.02 in. x 9.30 in. x 3.96 in. (280 mm x 236 mm x 100 mm)
- Interior Size: 10.74 in. x 9.02 in. x 3.68 in. (273 mm x 229 mm x 94 mm)
Product Includes:
- (1) Enclosure
- (1) T-Bar Bracket
- (4) Captive Torx Lid Screws
- (4) Thread-Forming Screws for Plastic
- Installation Instructions
Access Point Vendor
- Arista
- Aruba
- Cisco
- Extreme
- Fortinet
- Juniper
- Meraki
- Ruckus
- Ubiquiti
Access Point Model
- Arista C-200
- Aruba AP-505
- Aruba AP-515
- Aruba AP-615
- Aruba AP-725
- Cisco C9105AXI
- Cisco C9115AXI
- Cisco C9120AXI
- Cisco CW9162I
- Cisco CW9172I
- Extreme AP305C
- Extreme AP3000
- Fortinet FAP-231G
- Fortinet FAP-231K
- Fortinet FAP-241K
- Fortinet FAP-431F
- Juniper BT11
- Juniper AP24
- Juniper AP33
- Meraki MR28
- Ruckus R350
- Ruckus R350e
- Ubiquiti UAP-U6-PRO
- Ubiquiti UAP-U6-LITE
- Ubiquiti UAP-U6-PLUS
- Ubiquiti UAP-U7-PRO
- Ubiquiti UAP-U7-PRO-MAX