



Cart
Loading...
Loading... 1015-C




11" (279 mm) Hi-Bar Plastic Wi-Fi Access Point Lock Box with Translucent Door
MSRP $130.00
| Door Style | Translucent |
| Height | 11.1" (282 mm) |
| Width | 11.3" (287 mm) |
| Depth | 4.4" (112 mm) |
| Certifications | ROHS |
| Country Of Origin | TW |
| Material | ABS |
| BABA Compliant | No |
| Color | White |
| Shipping Weight | 3 lb (1.36 kg) |
Product Description
Oberon® Hi-Bar™ Surface-Mount Enclosures 1015 secures and protects Wi-Fi and Small Cell APs in residence halls, hotels, retail locations and other indoor venues. This rugged ABS plastic enclosure is virtually transparent to wireless signals so APs with integrated antennas or small detachable antennas may be protected. The box can be mounted directly over the telecommunication outlet, and cable raceway or conduit can be conveniently terminated.
Key Features and Benefits
- Accommodates most vendors’ APs
- Locking, fully-hinged door
- Simplify code, industry directives, policy, and aesthetics compliance
Technical Specifications
- Design: Wi-Fi AP enclosure designed to be surface mounted on hard-lid ceilings or walls. Designed to accommodate APs with integrated or non-detachable antennas
- Performance: Ventilated, paintable, impact resistant ABS plastic enclosure is virtually transparent to wireless signals. De-rate AP operating temperature range by 9°C when mounted in enclosure.
- Oberon™ Hi-bar™ shaped, locking, fully hinged door, keyed alike
- Universal T-bar for most vendors’ APs, mounting features for Cisco and Meraki APs
- Opening in back allows for placement directly over outlet
- Twist outs in sidewalls for conduit or raceway
- Construction: White Textured UL94-HB ABS Plastic Enclosure Base, White Textured UL94-HB ABS Plastic Enclosure Cover (For -00 SKUs Only), Clear Textured UL94-HB ABS Plastic Enclosure Cover (For -C SKUs Only), 18 Ga. White Powder Coated Steel T-Bar Bracket, 14 Ga. White Powder Coated Steel Right-Angle Bracket (For -RAB SKUs Only)
- Exterior Size: 11.10 x 11.10 x 4.40 in. (281.9 x 281.9 x 111.8 mm)
- Interior Size: 10.75 x 9.5 x 4.25 in. (273.1 x 241.3 x 108 mm)
Product Includes:
- (1) Enclosure with Keyed Lock
- (1) T-Bar Bracket
- (4) #6 x 5/16 in. Flat Head Thread-Forming Screws for Plastic
- (4) #6 x 5/16 in. Pan Head Thread-Forming Screws for Plastic
- (4) Cushioning Washers
- (2) Keys for Lock
- (1) Right-Angle Bracket (For -RAB SKUs Only)
- (4) #10 x 3/8 in. Pan Head Screws (For -RAB SKUs Only)
- (2) Hollow Tip Wall Anchors (For -RAB SKUs Only)
Access Point Vendor
- Arista
- Aruba
- Cisco
- Extreme
- Fortinet
- Juniper
- Meraki
- Ruckus
- Ubiquiti
Access Point Model
- Arista C-200
- Aruba AP-505
- Aruba AP-515
- Aruba AP-615
- Aruba AP-725
- Cisco C9105AXI
- Cisco C9115AXI
- Cisco C9120AXI
- Cisco CW9162I
- Cisco CW9172I
- Extreme AP305C
- Extreme AP3000
- Fortinet FAP-231G
- Fortinet FAP-231K
- Fortinet FAP-241K
- Fortinet FAP-431F
- Juniper BT11
- Juniper AP24
- Juniper AP33
- Meraki MR28
- Meraki MR36
- Ruckus R350
- Ruckus R350e
- Ruckus R550
- Ruckus R650
- Ruckus R750
- Ubiquiti UAP-U6-PRO
- Ubiquiti UAP-U6-LITE
- Ubiquiti UAP-U6-PLUS
- Ubiquiti UAP-U7-PRO
- Ubiquiti UAP-U7-PRO-MAX
Product Information
Frequently Bought Together

Oberon Wireless Enclosure Accessories
39-1015-PLATE

Oberon Wireless Enclosure Accessories
39-1015-RAB

Oberon Wireless Enclosure Accessories
39-TBAR-MOUNT3
Total Price: $128.00