Cart

Loading...
Loading...

Oberon® Hi-Bar™ Surface-Mount Enclosures 1019

1 Option
Explore Sizes & Options
Add to Cart Add
1019-SM
View Details
$65.00
Product Description

Oberon’s Model 1019-SM is a non-metallic, surface mounted cable manager, horizontal connection point, and Wi-Fi router/access point enclosure. It is designed to organize, protect, and conceal equipment and wiring, especially in small or home office applications. The 1019-SM features a simple snap-on cover and movable cable organizer pegs to position equipment and organize cabling. The 1019-SM features slots for cable ingress/egress (3 per side) that can also be used to attach TIA 569-B compliant furniture faceplates with modular jacks, to facilitate cable termination for use as a Multi-User Telecommunications Outlet Assembly (MUTOA) in open office environments. Additionally, the 1019-SM can be surface mounted over a duplex electrical outlet and used to store, organize and hide connections to a power strip.

Key Features and Benefits
  • Surface mount to wall to conceal and manage cabling
  • Large enough to house a Wi-Fi router/access point for a small office
  • Side openings allow easy ingress/egress of cabling to nearby equipment
  • Place over an electrical outlet to create a space to store a power strip and manage power cords
  • Use side openings to surface mount TIA 569-B compliant furniture faceplates with modular jacks to use as a consolidation point and MUTOA
  • Movable cable organizer pegs for cable management; tool-less install, twist to secure/remove
  • Snap-on cover with concealed attachment points can optionally be screwed on for added security
Technical Specifications
  • Design:  Surface mounted cable manager, horizontal connection point and Wi-Fi router/ access point enclosure. Conceal, protect, and organize office cabling and equipment. Large enough for most vendors Wi-Fi routers
  • Performance: Ventilated, paintable, impact resistant plastic enclosure is virtually transparent to wireless signals
  • Construction: UL 94-5VB Flame retardant white PC/ABS plastic
  • Size: Backbox 13.5” x 13.5” x 3.75” in. (343 mm x 343 mm x 95 mm). Maximum useable internal dimensions: 12.75 x 12.75 in. (323.9 x 323.9 mm)
  • Installation: Surface mount with included hardware on walls or behind desks to manage and store cabling and equipment
Product Includes:
  • (1) Back box
  • (1) Tamper Resistant Snap-on Cover
  • (36) Movable Cable Organizer Pegs
  • (4) Wall Anchors
  • (4) Wall Mount Screws
  • Installation Instructions