
Cart
Loading...
Loading... 1030-LTDOME

17" (432 mm) Locking Steel Wi-Fi Access Point Enclosure with Translucent Plastic Dome in Hinged Door
MSRP $280.00
| Door Style | Translucent Clear Dome |
| Height | 17" (432 mm) |
| Width | 17" (432 mm) |
| Depth | 3.7" (94 mm) |
| Certifications | ROHS, UL-USCA |
| Country Of Origin | US |
| Material | Steel,ABS |
| BABA Compliant | Yes |
| Color | White |
| Shipping Weight | 16 lb (7.26 kg) |
Product Description
This surface mount Oberon® Hi-Bar™ Surface-Mount Enclosures 1030 provides a secure, aesthetic, convenient mounting solution for APs from most vendors. The enclosure has a low profile, impact-resistant ABS plastic dome so that APs with integrated or non-detachable antennas can be secured in otherwise unsecured spaces. White, textured powder-coated steel box provides greatest physical protection.
Key Features and Benefits
- Designed for securing leading vendors enterprise wireless access points and DAS remotes
- Locking, fully-hinged door, with impact-resistant plastic dome
- Simplify code, industry directives, policy, and aesthetics compliance
Technical Specifications
- Design: AP enclosure designed to be surface mounted on hard-lid ceilings or walls. Designed to accommodate APs with integrated or non-detachable antennas. Plastic dome in door
- Performance: UL Listed and designed to meet NEC300-22 and 300-23 for air handling space installations. Dome is transparent to wireless signals. De-rate AP operating temperature range by 6°C when mounted in enclosure.
- Fully hinged locking door, keyed alike
- Construction: 16 ga. back-box, 14 ga. door frame, powder-coated steel; impact-resistant dome is UL 94-5VA classified ABS plastic
- Size: 17 x 17 x 3.5 in. (432 x 432 x 89 mm) (total depth), the dome is 12 x 12 x 2 in. (305 x 305 x 51 mm)
Product Includes:
- (1) T-bar mount
- (1) ½ in. Trade size conduit connector
- (2) Keys for lock
- (4) #6-32 x 3/16 in. screws
- (4) #8-32 x 3/16 in. screws
- Installation instructions
Access Point Vendor
- Arista
- Aruba
- Cisco
- Extreme
- Juniper
- Meraki
- Ruckus
Access Point Model
- Arista C-200
- Arista C-230
- Aruba AP-505
- Cisco C9105AXI
- Cisco C9115AXI
- Cisco C9120AXI
- Cisco C9130AXI
- Cisco C9136I
- Cisco CW9162I
- Cisco CW9164I
- Cisco CW9166I
- Cisco CW9166D1
- Cisco CW9172I
- Cisco CW9176I
- Cisco CW9176D1
- Cisco CW9178I
- Extreme AP305C
- Extreme AP310i
- Extreme AP410i
- Extreme AP410C
- Extreme AP505i
- Extreme AP650
- Extreme AP3000
- Extreme AP4000
- Extreme AP5010
- Extreme AP5020
- Juniper BT11
- Juniper AP24
- Juniper AP33
- Juniper AP34
- Juniper AP43
- Juniper AP45
- Juniper AP47E
- Meraki MR57
- Ruckus R350
- Ruckus R550