Cart

Loading...
Loading...

Oberon In-Plane Recessed Mounts 1018

1 Option
Customize Your Product
Application
Mount Style
Explore Sizes & Options
Filter
Add to Cart Add
1018-00
View Details
Wall Recessed Mount
Recessed Wall Mount
$140.00
Product Description

Oberon™ In-Plane™ Recessed Mounts 1018 provides a convenient way to conceal Wi-Fi and Small Cell Wireless Access Points (APs) into a dry-wall wall for an aesthetic, professional installation. Oberon™ In-Plane™ Recessed Mounts 1018 is an all-plastic recess box with mounting features for leading vendor's APs.

The recessed box installs into an opening in the wall in minutes. The AP, surface mount box, patch cord, and associated cabling can be organized inside the recess box, and the low-profile cover snaps into place. The paintable white cover largely blends into most walls. The cover is a thin PC/ABS composite plastic, which is virtually transparent to the wireless signal. Oberon™ In-Plane™ Recessed Mounts 1018 is the ideal solution in venues where the AP needs to ‘visually disappear’ without compromising wireless coverage and performance.

Oberon™ In-Plane™ Recessed Mounts 1018 is uniquely designed to satisfy UL 2416 requirements for in-wall mounted enclosure systems. Oberon™ In-Plane™ Recessed Mounts 1018 is constructed of a suitably-rated plastic material for recess wall mounting. Unlike metal in-wall boxes, Oberon™ In-Plane™ Recessed Mounts 1018 will have minimum impact on wireless performance.

Key Features and Benefits
  • Recess and conceal Wi-Fi APs into a dry-wall wall
  • Paintable snap-on cover is almost flush to wall
  • Easily fastens to drywall using swivel fasteners
  • Plastic construction minimizes impact on wireless performance
Technical Specifications
  • Design: Non-metallic wireless AP flush-mount enclosure. Designed to conceal and secure APs with integrated or non-detachable antennas. UL 2416 listed for recess installation in walls
  • Performance: Paintable, impact resistant plastic enclosure is virtually transparent to wireless signals. UL listed for recess installation in walls. De-rate AP operating temperature range by 8°C when mounted in enclosure. 
  • Snap-on cover with concealed attachment points can optionally be screwed on for added security
  • Swivel fasteners mount box into wall opening with minimal hardware
  • Includes UL Listed Conduit Connector which accommodates up to 2 Cat 6A cables, permits code compliant recess wall installation
  • Universal mounting T-bar for most vendor’s APs, mounting features for Cisco and Aruba APs
  • Construction: Flame retardant PC/ABS plastic. All PC/ABS components are white. 18 gauge galvanized steel T-bar
  • Size: 13 x 13 x 4 in.
  • Assembled in the USA
Product Includes:
  • (1) Base Enclosure
  • (1) Removable bottom panel
  • (1) Cover
  • (1) T-Bar Mount
  • (4) Press Pads
  • (10) #6-19 x 3/8 in. Pan Head Thread-Forming Screws for Plastic
  • (4) #4-24 x 1-1/2 in. Pan Head Screws for Sheet Metal
  • (1) Self-Centering 1 in. Trade Size Hole Plug, UL Listed
  • (1) 1 in. Trade Size Conduit Connector