











Cart
Loading...
Loading... 1019-RM












14" (355 mm) Recessed Wall & Hard-Lid Ceiling Mounted Plastic Access Point Enclosure with Low Profile Snap-on Cover
MSRP $170.00
| Application | Wall Recessed Mount |
| Mount Style | Recessed Wall Mount |
| Height | 15.7" (399 mm) |
| Width | 15.7" (399 mm) |
| Depth | 4" (102 mm) |
| Certifications | ROHS |
| Country Of Origin | CN |
| Material | PC-ABS,Steel |
| BABA Compliant | No |
| Color | White |
| Shipping Weight | 4.5 lb (2.04 kg) |
Product Description
Oberon® In-Plane™ Recessed Mounts 1019 conceals Wi-Fi and Small Cell APs, Wi-Fi routers, and associated cabling in residence halls, hotels, multiple dwelling units, retail locations and other indoor venues. Recess AP into the wall and conceal with the low profile, paintable, snap-on cover. This rugged UL 94-5VB ABS plastic enclosure is virtually transparent to wireless signals so there is minimal impact on wireless coverage. The 1019 features slots for TIA 569-B compliant furniture faceplate RJ-45 modular jacks, to facilitate cable termination and management.
Key Features and Benefits
- Recess PoE Wi-Fi and Small cell APs and wireless routers into hard lid ceiling or wall environment
- Use as a discrete in-wall Horizontal Connection Point enclosure for low voltage structured cabling
- Paintable snap-on cover is almost flush to wall
- Easily fastens to drywall using swivel fasteners
- Secures, conceals, and organizes cabling and patch cords from all leading vendors
- All plastic enclosure minimizes RF interference
Technical Specifications
- Designed to conceal and secure PoE APs with integrated or non-detachable antennas. Also designed as a recessed Horizontal Connection Point enclosure for low voltage network cabling
- Performance: Ventilated, paintable, impact resistant plastic enclosure is virtually transparent to wireless signals.
- Snap-on cover with concealed attachment points can optionally be screwed on for added security
- Universal T-bar mounting plate for most vendor’s APs, mounting features for Cisco APs
- Slots for TIA 569-B compliant furniture faceplate RJ-45 modular jacks
- Cable management features
- Swivel fasteners secure enclosure into pre-existing walls and ceilings 0.75 in. thick or less
- Construction: UL 94-5VB Flame retardant PC/ABS plastic. All PC/ABS components are white. 18 gauge galvanized steel AP mounting plate
- Size: Cage (backbox) is 13.5 x 13.5 x 3.7 in. (343 x 343 x 94 mm). Cover is 15.7 x 15.7 in. (400 x 400 mm)
- Maximum useable internal dimensions: 12.75 x 12.75 in. (323.9 x 323.9 mm)
Product Includes:
- (1) Recess box and bezel
- (1) AP Mounting Plate
- (1) Tamper Resistant Snap-on Cover
- (1) Spare Swivel Fasteners
- (6) Removable Cable Management Pegs
- (4) #6 – 19B x 1/4 in. Screws
- (4) #8 – 18A x 1/4 in. Screws
- (4) #4 – 24A x 1-1/2 in. Screws
- Installation instructions
Access Point Vendor
- Arista
- Aruba
- Cisco
- Extreme
- Fortinet
- Juniper
- Meraki
- Ruckus
- Ubiquiti
Access Point Model
- Arista C-200
- Arista C-230
- Arista C-330
- Arista C-400
- Aruba AP-505
- Aruba AP-515
- Aruba AP-535
- Aruba AP-555
- Aruba AP-615
- Aruba AP-635
- Aruba AP-655
- Aruba AP-725
- Aruba AP-735
- Aruba AP-745
- Aruba AP-755
- Cisco C9105AXI
- Cisco C9115AXI
- Cisco C9120AXI
- Cisco C9130AXI
- Cisco C9136I
- Cisco CW9162I
- Cisco CW9164I
- Cisco CW9166I
- Cisco CW9166D1
- Cisco CW9172I
- Cisco CW9176I
- Cisco CW9176D1
- Cisco CW9178I
- Extreme AP305C
- Extreme AP310i
- Extreme AP410i
- Extreme AP410C
- Extreme AP505i
- Extreme AP510C
- Extreme AP650
- Extreme AP3000
- Extreme AP4000
- Extreme AP5010
- Extreme AP4020
- Extreme AP5020
- Fortinet FAP-231G
- Fortinet FAP-231K
- Fortinet FAP-241K
- Fortinet FAP-431F
- Fortinet FAP-431G
- Fortinet FAP-441K
- Fortinet FAP-831F
- Juniper BT11
- Juniper AP24
- Juniper AP33
- Juniper AP34
- Juniper AP43
- Juniper AP45
- Juniper AP47
- Juniper AP47D
- Meraki MR28
- Meraki MR36
- Meraki MR44
- Meraki MR46
- Meraki MR57
- Ruckus R350
- Ruckus R350e
- Ruckus R550
- Ruckus R650
- Ruckus R750
- Ruckus R850
- Ruckus R560
- Ruckus R760
- Ruckus R670
- Ruckus R770
- Ubiquiti UAP-U6-PRO
- Ubiquiti UAP-U6-LITE
- Ubiquiti UAP-U6-PLUS
- Ubiquiti UAP-U6-LR
- Ubiquiti UAP-U6-ENTERPRISE
- Ubiquiti UAP-U7-PRO
- Ubiquiti UAP-U7-PRO-MAX
- Ubiquiti UAP-E7